IESNA:LM-63-2002
[TEST]P1437697
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB6A-827-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 6xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (156) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.42A 170.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18082.7
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
2518.6 2534.0 2390.1 2107.4 1948.1 1932.7 1942.9 1984.1 2066.3 2174.2 2292.5 2534.0 3063.5 3711.1 4446.1 5165.8 5720.9 6152.6 
6676.9 7031.6 7221.8 7242.3 6815.7 6414.8 6070.4 5422.8 4096.6 2780.8 2220.5 1459.8 529.4 282.7 190.2 102.8 72.0 41.1 0.0 
2518.6 2539.2 2395.3 2117.7 1958.4 1937.8 1953.2 1994.3 2071.4 2189.7 2313.0 2539.2 3068.6 3736.8 4507.8 5181.2 5772.3 6276.0 
6728.3 7093.3 7329.7 7345.1 6877.4 6476.5 6101.2 5443.3 4173.7 2868.1 2220.5 1464.9 529.4 293.0 195.3 107.9 72.0 41.1 0.0 
2518.6 2534.0 2405.5 2158.8 1984.1 1958.4 1973.8 2020.0 2102.3 2230.8 2374.7 2580.3 3032.6 3731.7 4492.4 5253.1 5952.2 6538.1 
7098.4 7597.0 7879.7 7977.4 7859.1 7329.7 6877.4 6363.4 5016.7 3377.0 2395.3 1629.4 714.5 344.4 231.3 154.2 118.2 66.8 0.0 
2518.6 2539.2 2431.2 2210.2 2035.5 2014.9 2020.0 2071.4 2169.1 2313.0 2508.3 2749.9 3078.9 3700.8 4482.1 5340.5 6126.9 6810.6 
7458.2 8018.5 8414.3 8666.1 8707.3 8635.3 8301.2 7699.8 7247.5 6517.6 5237.7 3325.6 1331.3 550.0 339.2 221.0 159.3 
77.1 0.0 
2518.6 2549.5 2467.2 2328.4 2143.4 2107.4 2128.0 2189.7 2302.7 2482.6 2724.2 3027.5 3361.6 3829.3 4497.5 5350.8 6306.8 7175.5 
7828.3 8398.8 8825.5 9113.3 9339.5 9570.8 9658.2 9483.4 9195.6 8727.8 7617.6 5402.2 2857.9 1094.8 529.4 282.7 159.3 
77.1 0.0 
2518.6 2544.3 2503.2 2436.4 2323.3 2261.6 2302.7 2410.7 2544.3 2729.4 3012.1 3382.2 3819.1 4256.0 4816.2 5571.8 6481.6 7370.8 
8126.4 8547.9 8871.7 9205.8 9555.4 10012.8 10460.0 10804.4 10963.7 11030.6 10177.3 7761.5 4620.9 1881.3 724.7 339.2 164.5 
72.0 0.0 
2518.6 2564.9 2549.5 2554.6 2554.6 2549.5 2590.6 2719.1 2909.3 3171.4 3495.2 3906.4 4389.6 4965.3 5623.2 6383.9 7011.0 7607.3 
8121.3 8578.7 9010.5 9442.3 10038.5 10675.9 11225.9 11416.1 10974.0 10115.6 9051.6 7381.1 4497.5 1757.9 565.4 272.4 118.2 
36.0 0.0 
2518.6 2559.7 2580.3 2631.7 2713.9 2821.9 2991.5 3166.3 3402.7 3690.6 4070.9 4559.2 5129.8 5813.4 6569.0 7370.8 8018.5 8475.9 
8861.5 9277.8 9822.6 10439.4 11010.0 11400.6 11015.1 10197.9 9200.7 7910.5 5972.7 3454.1 1650.0 843.0 472.9 277.6 174.8 
61.7 0.0 
2518.6 2559.7 2611.1 2698.5 2832.2 3022.4 3274.2 3577.5 3942.4 4343.3 4816.2 5371.4 6019.0 6779.7 7643.3 8445.1 9082.5 9601.6 
10007.7 10567.9 11303.0 12017.4 12433.8 12110.0 11272.1 10352.1 9041.4 6887.7 4374.2 2271.9 1233.6 699.0 472.9 334.1 195.3 77.1 
0.0 
2518.6 2554.6 2606.0 2719.1 2873.3 3084.0 3361.6 3675.1 4086.3 4492.4 4996.1 5582.1 6312.0 7088.1 8018.5 8923.1 9725.0 10439.4 
11051.1 11791.3 12773.0 13559.5 13924.4 13472.1 12387.5 10891.8 8912.9 6224.6 3438.7 1752.8 956.0 596.2 400.9 272.4 169.6 87.4 
0.0 
2518.6 2534.0 2585.4 2703.7 2878.4 3104.6 3366.7 3731.7 4127.5 4564.4 5093.8 5690.0 6399.4 7170.4 8085.3 9025.9 9771.2 10418.9 
10922.6 11488.0 12202.5 12613.7 12577.7 11775.9 10403.5 8789.5 6913.4 4528.4 2426.1 1197.6 724.7 452.3 303.3 174.8 118.2 51.4 0.0 
2518.6 2528.9 2570.0 2672.8 2827.0 3032.6 3284.5 3587.8 3968.1 4343.3 4775.1 5268.6 5834.0 6481.6 7216.6 8033.9 8779.2 9344.6 
9802.1 10280.1 10742.7 10855.8 10542.2 9509.1 8167.5 6682.1 5124.6 3315.3 1747.6 904.6 580.8 375.2 221.0 113.1 72.0 36.0 0.0 
2518.6 2513.5 2539.2 2611.1 2729.4 2893.8 3089.2 3315.3 3567.2 3849.9 4137.7 4466.7 4867.6 5314.8 5869.9 6507.3 7005.9 7406.8 
7566.2 7591.9 7530.2 7036.7 6101.2 4651.7 3299.9 2369.6 1701.4 1100.0 642.5 421.5 282.7 190.2 118.2 61.7 30.8 10.3 0.0 
2518.6 2482.6 2446.7 2441.5 2451.8 2487.8 2523.8 2544.3 2570.0 2549.5 2487.8 2390.1 2318.2 2313.0 2431.2 2590.6 2616.3 2369.6 1978.9 
1614.0 1233.6 904.6 709.3 565.4 457.5 370.1 287.8 215.9 159.3 118.2 87.4 61.7 41.1 20.6 5.1 5.1 0.0 
2518.6 2421.0 2313.0 2205.1 2102.3 1999.5 1865.8 1639.7 1351.8 1100.0 992.0 997.2 1064.0 1171.9 1254.2 1233.6 1053.7 817.3 606.5 488.3 
431.8 400.9 359.8 308.4 251.9 210.7 169.6 149.1 128.5 113.1 92.5 77.1 51.4 20.6 5.1 0.0 0.0 
2518.6 2390.1 2199.9 1994.3 1788.7 1536.9 1197.6 873.8 740.2 714.5 709.3 709.3 719.6 735.0 693.9 560.3 421.5 354.7 313.5 277.6 257.0 
236.4 215.9 195.3 179.9 169.6 154.2 118.2 87.4 66.8 41.1 25.7 10.3 5.1 0.0 0.0 0.0 
2518.6 2349.0 2092.0 1809.3 1490.6 1120.5 776.1 668.2 642.5 611.7 586.0 565.4 544.8 514.0 447.2 354.7 303.3 257.0 221.0 200.5 179.9 
169.6 154.2 149.1 133.6 118.2 102.8 87.4 66.8 46.3 36.0 20.6 10.3 0.0 0.0 0.0 0.0 
2518.6 2313.0 1984.1 1650.0 1259.3 827.5 673.3 632.2 601.4 565.4 529.4 483.2 442.0 395.8 339.2 293.0 251.9 215.9 190.2 174.8 159.3 149.1 
138.8 128.5 118.2 107.9 92.5 72.0 61.7 51.4 36.0 20.6 5.1 0.0 0.0 0.0 0.0 
2518.6 2266.8 1922.4 1511.2 1058.9 709.3 647.6 616.8 580.8 544.8 498.6 442.0 390.6 339.2 293.0 257.0 226.2 195.3 179.9 164.5 149.1 138.8 128.5 
118.2 102.8 92.5 77.1 61.7 51.4 41.1 25.7 10.3 0.0 0.0 0.0 0.0 0.0 
2518.6 2256.5 1871.0 1439.2 914.9 678.5 642.5 611.7 575.7 534.6 483.2 431.8 375.2 323.8 277.6 241.6 215.9 190.2 169.6 154.2 138.8 128.5 113.1 
102.8 92.5 72.0 56.5 51.4 41.1 30.8 15.4 5.1 0.0 0.0 0.0 0.0 0.0 
2518.6 2251.3 1845.3 1377.5 848.1 673.3 637.4 606.5 575.7 534.6 478.0 421.5 364.9 318.7 277.6 246.7 221.0 200.5 174.8 154.2 133.6 123.4 107.9 
97.7 82.2 56.5 41.1 36.0 25.7 15.4 10.3 0.0 0.0 0.0 0.0 0.0 0.0 
2518.6 2230.8 1840.1 1382.7 843.0 668.2 637.4 606.5 570.5 529.4 478.0 421.5 370.1 323.8 282.7 251.9 226.2 200.5 174.8 154.2 133.6 123.4 107.9 
97.7 82.2 56.5 41.1 30.8 25.7 15.4 5.1 0.0 0.0 0.0 0.0 0.0 0.0 
